Title | Information |
---|---|
Product Number: | ISL55014IEZ-T7 |
Pkg. Name: | P6.049B |
Pkg. Previous Code: | PHD |
Pkg. Code: | PHD |
Lead Count: | 6 |
Length: | 2 mm |
Width: | 1.3 mm |
Thickness: | 0.85 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SC70 |
Moisture Sensitivity Level (MSL): | 2 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |