Title Information
Product Number: D2-45057-QR
Pkg. Name: L68.10X10C
Pkg. Previous Code: LCZ
Pkg. Code: LCZ
Lead Count: 68
Length: 10 mm
Width: 10 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details