Title | Information |
---|---|
Product Number: | D2-45057-QR-T |
Pkg. Name: | L68.10X10C |
Pkg. Previous Code: | LCZ |
Pkg. Code: | LCZ |
Lead Count: | 68 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |