Title Information
Product Number: ISL54405IVZ
Pkg. Name: M16.173
Pkg. Previous Code: MZQ
Pkg. Code: MZQ
Lead Count: 16
Length: 5 mm
Width: 4.4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details