Title | Information |
---|---|
Product Number: | ISL54405IVZ-T |
Pkg. Name: | M16.173 |
Pkg. Previous Code: | MZQ |
Pkg. Code: | MZQ |
Lead Count: | 16 |
Length: | 5 mm |
Width: | 4.4 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TSSOP |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |