Title Information
Product Number: ISL97649BIRZ-T
Pkg. Name: L28.4X5A
Pkg. Previous Code: LCW
Pkg. Code: LCW
Lead Count: 28
Length: 5 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: QFN

More Package Details