Title Information
Product Number: ISL98611II56Z-T
Pkg. Name: W5X6.30C
Pkg. Previous Code: WFS
Pkg. Code: WFS
Lead Count: 30
Length: 2.6 mm
Width: 2.3 mm
Thickness: 0.01 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: WLCSP-BP

More Package Details