Title Information
Product Number: ISL97676IRZ-TK
Pkg. Name: L20.4X4C
Pkg. Previous Code: LCB
Pkg. Code: LCB
Lead Count: 20
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: QFN

More Package Details