Title Information
Product Number: ISL97686IBZ-T
Pkg. Name: M28.3
Pkg. Previous Code: MWV
Pkg. Code: MWV
Lead Count: 28
Length: 17.9 mm
Width: 7.5 mm
Thickness: 0.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SOICW
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details