Title Information
Product Number: ISL54103IHZ-T7
Pkg. Name: P5.064
Pkg. Previous Code: PBR
Pkg. Code: PBR
Lead Count: 5
Length: 2.9 mm
Width: 1.6 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: SOT23

More Package Details