Title Information
Product Number: HMP8117CN
Pkg. Name: Q80.14X20
Pkg. Previous Code: QGS
Pkg. Code: QGS
Lead Count: 80
Length: 20 mm
Width: 14 mm
Thickness: 2.7 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: MQFP

More Package Details