Title | Information |
---|---|
Product Number: | TW2816-TA1-GR |
Pkg. Name: | Q100.12X12A |
Pkg. Previous Code: | QTD |
Pkg. Code: | QTD |
Lead Count: | 100 |
Length: | 12 mm |
Width: | 12 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | TQFP |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |