Title |
Information |
Product Number: |
TW2867-QLA2-GR |
Pkg. Name: |
Q128.14X14 |
Pkg. Previous Code: |
QEE |
Pkg. Code: |
QEE |
Lead Count: |
128 |
Length: |
14 mm |
Width: |
14 mm |
Thickness: |
1.4 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
LQFP |
list
More Package Details