Title |
Information |
Product Number: |
EL4501IU-T7 |
Pkg. Name: |
MDP0040 |
Pkg. Previous Code: |
MKZ |
Pkg. Code: |
MKZ |
Lead Count: |
24 |
Length: |
8.7 mm |
Width: |
3.9 mm |
Thickness: |
1.42 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
QSOP |
list
More Package Details