Title Information
Product Number: HA4314BCAZ
Pkg. Name: M16.15A
Pkg. Previous Code: MLK
Pkg. Code: MLK
Lead Count: 16
Length: 4.9 mm
Width: 3.9 mm
Thickness: 1.47 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: QSOP

More Package Details