Title Information
Product Number: HA4314BCBZ
Pkg. Name: M14.15
Pkg. Previous Code: MSU
Pkg. Code: MSU
Lead Count: 14
Length: 8.7 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: SOICN

More Package Details