Title Information
Product Number: HI5762/6IN
Pkg. Name: Q44.10X10
Pkg. Previous Code: QAH
Pkg. Code: QAH
Lead Count: 44
Length: 10 mm
Width: 10 mm
Thickness: 2.02 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Pkg. Type: MQFP

More Package Details