Title Information
Product Number: KAD5510P-12Q48
Pkg. Name: L48.7X7E
Pkg. Previous Code: LSK
Pkg. Code: LSK
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details