Title Information
Product Number: ISL26104AVZ-T7A
Pkg. Name: M28.173
Pkg. Previous Code: MPZ
Pkg. Code: MPZ
Lead Count: 28
Length: 9.7 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details