Title Information
Product Number: ICL7106CPLZ
Pkg. Name: E40.6
Pkg. Previous Code: EWX
Pkg. Code: EWX
Lead Count: 40
Length: 52.1 mm
Width: 14 mm
Thickness: 4.06 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: PDIP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details