Title |
Information |
Product Number: |
ISL26712IHZ-T7A |
Pkg. Name: |
P8.064 |
Pkg. Previous Code: |
PBU |
Pkg. Code: |
PBU |
Lead Count: |
8 |
Length: |
1.6 mm |
Width: |
2.9 mm |
Thickness: |
1.1 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
SOT23 |
list
More Package Details