Title Information
Product Number: ISL26712IRTZ-T
Pkg. Name: L8.3X3I
Pkg. Previous Code: LPF
Pkg. Code: LPF
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TDFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details