Title Information
Product Number: ISL22424WFV14Z
Pkg. Name: M14.173
Pkg. Previous Code: MPK
Pkg. Code: MPK
Lead Count: 14
Length: 5 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details