Title Information
Product Number: ISL22426UFR16Z-TK
Pkg. Name: L16.4X4A
Pkg. Previous Code: LJC
Pkg. Code: LJC
Lead Count: 16
Length: 4 mm
Width: 4 mm
Thickness: 1 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: QFN

More Package Details