Title Information
Product Number: ISL23445WFVZ-T7A
Pkg. Name: M20.173
Pkg. Previous Code: MPX
Pkg. Code: MPX
Lead Count: 20
Length: 6.5 mm
Width: 4.4 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP

More Package Details