Title |
Information |
Product Number: |
ISL23448WFVZ-T7A |
Pkg. Name: |
M20.173 |
Pkg. Previous Code: |
MPX |
Pkg. Code: |
MPX |
Lead Count: |
20 |
Length: |
6.5 mm |
Width: |
4.4 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
TSSOP |
list
More Package Details