Title Information
Product Number: ISL90726UIE627Z-TK
Pkg. Name: P6.049
Pkg. Previous Code: PHT
Pkg. Code: PHT
Lead Count: 6
Length: 2 mm
Width: 1.2 mm
Thickness: 0.5 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: SC70

More Package Details