Title | Information |
---|---|
Product Number: | ISL90726WIE627Z-TK |
Pkg. Name: | P6.049 |
Pkg. Previous Code: | PHT |
Pkg. Code: | PHT |
Lead Count: | 6 |
Length: | 2 mm |
Width: | 1.2 mm |
Thickness: | 0.5 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SC70 |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |