Title | Information |
---|---|
Product Number: | X9118TV14IZ |
Pkg. Name: | M14.173 |
Pkg. Previous Code: | MXZ |
Pkg. Code: | MXZ |
Lead Count: | 14 |
Length: | 5 mm |
Width: | 4.4 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | TSSOP |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |