Title | Information |
---|---|
Product Number: | X9252WV24IZ-2.7 |
Pkg. Name: | M24.173 |
Pkg. Previous Code: | MXA |
Pkg. Code: | MXA |
Lead Count: | 24 |
Length: | 7.8 mm |
Width: | 4.4 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | TSSOP |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |