Title Information
Product Number: X9400WS24IZ
Pkg. Name: M24.3
Pkg. Previous Code: MWH
Pkg. Code: MWH
Lead Count: 24
Length: 15.4 mm
Width: 7.5 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOICW
Moisture Sensitivity Level (MSL): 5
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details