Title Information
Product Number: HI5960IAZ-T
Pkg. Name: M28.173
Pkg. Previous Code: MNE
Pkg. Code: MNE
Lead Count: 28
Length: 9.7 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP

More Package Details