Title Information
Product Number: R2A20164SA#W5
Pkg. Name: PTSP0016JB-A
Pkg. Previous Code: TTP-16DAV
JEITA Standard: P-TSSOP16-4.4x5-0.65
Pkg. Code: pkg_49
Lead Count: 16
Length: 5 mm
Width: 4 mm
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details