Title Information
Product Number: R2A20169SA#W5
Pkg. Name: PTSP0020JB-A
Pkg. Previous Code: TTP-20DAV
JEITA Standard: P-TSSOP20-4.4x6.5-0.65
Pkg. Code: pkg_51
Lead Count: 20
Length: 6 mm
Width: 4 mm
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details