Title | Information |
---|---|
Product Number: | ISL21010CFH333Z-TK |
Pkg. Name: | P3.064 |
Pkg. Previous Code: | PAD |
Pkg. Code: | PAD |
Lead Count: | 3 |
Length: | 2.9 mm |
Width: | 1.3 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | SOT23 |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |