Title Information
Product Number: X60003BIG3Z-50T1
Pkg. Name: P3.064A
Pkg. Previous Code: PAB
Pkg. Code: PAB
Lead Count: 3
Length: 2.9 mm
Width: 1.3 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: SOT23

More Package Details