Title Information
Product Number: DG211CJ
Pkg. Name: E16.3
Pkg. Previous Code: EFJ
Pkg. Code: EFJ
Lead Count: 16
Length: 19 mm
Width: 6.6 mm
Thickness: 3.94 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: PDIP

More Package Details