Title |
Information |
Product Number: |
DG211CJZ |
Pkg. Name: |
E16.3 |
Pkg. Previous Code: |
EFJ |
Pkg. Code: |
EFJ |
Lead Count: |
16 |
Length: |
19 mm |
Width: |
6.6 mm |
Thickness: |
3.94 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
PDIP |
list
More Package Details