Title Information
Product Number: DG411DYZ
Pkg. Name: M16.15
Pkg. Previous Code: MSY
Pkg. Code: MSY
Lead Count: 16
Length: 9.9 mm
Width: 3.9 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOICN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details