Title |
Information |
Product Number: |
HI1-1818A-2 |
Pkg. Name: |
F16.3 |
Pkg. Previous Code: |
FBF |
Pkg. Code: |
FBF |
Lead Count: |
16 |
Length: |
19.3 mm |
Width: |
7.3 mm |
Thickness: |
0 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
CERDIP |
list
More Package Details