Title Information
Product Number: HI1-0390-2
Pkg. Name: F16.3
Pkg. Previous Code: FBF
Pkg. Code: FBF
Lead Count: 16
Length: 19.3 mm
Width: 7.3 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: CERDIP

More Package Details