Title |
Information |
Product Number: |
HI3-0507-5Z |
Pkg. Name: |
E28.6 |
Pkg. Previous Code: |
EKP |
Pkg. Code: |
EKP |
Lead Count: |
28 |
Length: |
35.6 mm |
Width: |
14 mm |
Thickness: |
4.06 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
PDIP |
list
More Package Details