Title Information
Product Number: ISL43L710IR
Pkg. Name: L8.3X3A
Pkg. Previous Code: LPA
Pkg. Code: LPA
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 0.75 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: TDFN

More Package Details