Title Information
Product Number: ISL54061IRTZ-T
Pkg. Name: L10.3X3A
Pkg. Previous Code: LNM
Pkg. Code: LNM
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TDFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details