Title Information
Product Number: ISL83699IRZ-T
Pkg. Name: L16.3X3
Pkg. Previous Code: LHS
Pkg. Code: LHS
Lead Count: 16
Length: 3 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: QFN

More Package Details