Title Information
Product Number: ISL84523IVZ-T
Pkg. Name: M16.173
Pkg. Previous Code: MNT
Pkg. Code: MNT
Lead Count: 16
Length: 5 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP

More Package Details