Title Information
Product Number: ISL84782IRZ-T
Pkg. Name: L16.3X3A
Pkg. Previous Code: LFC
Pkg. Code: LFC
Lead Count: 16
Length: 3 mm
Width: 3 mm
Thickness: 0.8 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: TQFN

More Package Details