Title | Information |
---|---|
Product Number: | JM38510/19008BEA |
Pkg. Name: | F16.3 |
Pkg. Previous Code: | FBF |
Pkg. Code: | FBF |
Lead Count: | 16 |
Length: | 19.3 mm |
Width: | 7.3 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | CERDIP |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pb Free Category: | Hot Solder Dip |