Title Information
Product Number: ISL54233IRTZ-T7A
Pkg. Name: L12.3X3A
Pkg. Previous Code: LMV
Pkg. Code: LMV
Lead Count: 12
Length: 3 mm
Width: 3 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TQFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details