Title | Information |
---|---|
Product Number: | ISL34341INZ-T13 |
Pkg. Name: | Q64.10X10C |
Pkg. Previous Code: | QNU |
Pkg. Code: | QNU |
Lead Count: | 64 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | TQFP-EP |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |